Skip to main content
Renesas Electronics Corporation
HVPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 2.3-5.5V, 10 GPIOs, 2 ACMPs, I2C, Dual Half-Bridge Driver (26.4V, 3A)

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:
Lead Count (#):20
Pkg. Dimensions (mm):2.0 x 3.0
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeTQFN
Lead Count (#)20
Carrier TypeTape & Reel
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +105°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
# of Programable Delays (#)1
ACMP Channels (#)2
Additional FeaturesSupported in Go Configure™ Software Hub
CNT/DLY (Max) (#)5
D Flip-flops (DFFs) (#)15
GPIOs (#)10
InterfaceI2C
LUTs (Max) (#)17
Longevity2037 Sep
Look-up Table (LUTs)17
Memory TypeOTP
Moisture Sensitivity Level (MSL)1
Nominal VDD2.3 - 5.5
Oscillator TypeLF OSC, Ring OSC
Pattern Generator1
Pipe Delay16-stage
Pitch (mm)0.4
Pkg. Dimensions (mm)2.0 x 3.0
Qty. per Reel (#)3000
Special Features1x H-/2x Half-Bridge, 2x PWM, CCMP, Int&Diff Amp
Temperature Sensor (ch) (#)1
VDD2 (V)4.5 - 26.4

Description

The SLG47115-E provides a small, low-power component for commonly used mixed-signal and bridge functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, the high-voltage pins, and the macrocells of the SLG47115-E. Configurable PWM macrocells in combination with special high-voltage outputs will be useful for motor drive or load drive applications. High-voltage pins allow for the design of smart level translators or for driving the high-voltage high-current load.