| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | KM |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 2.0 x 3.0 |
| Pitch (mm): | 0.4 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | TQFN |
| Lead Count (#) | 20 |
| Carrier Type | Tape & Reel |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| ACMP Channels (#) | 1 |
| Additional Features | Supported in Go Configure™ Software Hub |
| CNT/DLY (Max) (#) | 3 |
| D Flip-flops (DFFs) (#) | 10 |
| DCMP | - |
| GPIOs (#) | 10 |
| Interface | I2C |
| LUTs (Max) (#) | 12 |
| MOQ | 3000 |
| Memory Type | OTP |
| Moisture Sensitivity Level (MSL) | 1 |
| Nominal VDD | 2.3 - 5.5 |
| Oscillator Type | LF OSC, Ring OSC |
| Pattern Generator | 1 |
| Peak Output Current IPK (A) | 2 |
| Pipe Delay | 16-stage |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 2.0 x 3.0 |
| Price (USD) | $0.61681 |
| Product Category | Dual Supply, HVPAK |
| Qty. per Reel (#) | 3000 |
| Special Features | 1x H-/2x Half-Bridge, PWM, CCMP |
| VDD2 (V) | 3 - 13.2 |
The SLG47104 provides a small, low power component for commonly used mixed-signal and bridge functions. The user creates their circuit design by programming the one-time programmable (OTP) Non-Volatile Memory (NVM) to configure the interconnect logic, the IO pins, the high voltage pins, and the macrocells of the SLG47104. The configurable PWM macrocell in combination with special high voltage outputs will be useful for a motor drive or load drive applications. High voltage pins allow users to design smart level translators or to drive the high-voltage high-current load.