Skip to main content
AnalogPAK Programmable Mixed-Signal IC, VDD Range: 1.71-3.6V, 14 GPIOs, 1 ACMPs, I2C, ADC (14-bit, SAR), PGA, DAC (12-bit), MathCore, SPI
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:STQFN
Pkg. Code:
Lead Count (#):16
Pkg. Dimensions (mm):2.0 x 2.0
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeSTQFN
Lead Count (#)16
Temp. Range (°C)-40 to +85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
# of Programable Delays (#)1
ACMP Channels (#)1
Additional FeaturesSupported in Go Configure™ Software Hub
CNT/DLY (Max) (#)13
Carrier TypeTape & Reel
DCMP1
DFF (Max) (#)31
GPIOs (#)14
InterfaceI2C, SPI
LUTs (Max) (#)31
Longevity2039 Nov
Memory TypeOTP
Moisture Sensitivity Level (MSL)1
Oscillator TypeLF OSC, Ring OSC
Pb (Lead) FreeYes
Pipe Delay6x 8-bit Shift Regs
Pkg. Dimensions (mm)2.0 x 2.0
PublishedYes
Special FeaturesADC (14-bit, SAR), DAC (12-bit), PGA, 1x-64x, MathCore, 4k x 12-bit RAM, PWM
Temperature Sensor (ch) (#)1

Description

The SLG47011 provides a small, low-power solution for commonly used analog-to-digital conversion and mixed-signal functions. A flexible data acquisition system used in conjunction with configurable logic provides a way to implement a wide variety of functions with minimal cost. The user may create a circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM), to configure the interconnect logic, the macrocells, and the IO pins.