Skip to main content
Renesas Electronics Corporation
AnalogPAK Programmable Mixed-Signal IC with Extended Temperature Range, VDD Range: 1.71-3.6V, 14 GPIOs, 1 ACMPs, I2C, ADC (14-bit, SAR), PGA, DAC (12-bit), MathCore, SPI

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:
Lead Count (#):16
Pkg. Dimensions (mm):2.0 x 2.0
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTQFN
Lead Count (#)16
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +105°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
# of Programable Delays (#)1
ACMP Channels (#)1
Additional FeaturesSupported in Go Configure™ Software Hub
CNT/DLY (Max) (#)15
Carrier TypeTape & Reel
D Flip-flops (DFFs) (#)31
DCMP1
GPIOs (#)14
InterfaceI2C, SPI
LUTs (Max) (#)31
Longevity2040 Apr
Look-up Table (LUTs)31
Memory TypeOTP
Moisture Sensitivity Level (MSL)1
Nominal VDD1.71 - 3.6
Oscillator TypeLF OSC, Ring OSC
Pipe Delay6x 8-bit Shift Regs
Pitch (mm)0.4
Pkg. Dimensions (mm)2.0 x 2.0
Price (USD)$1.15284
Product CategoryAnalogPAK, Extended Temperature Range
Qty. per Reel (#)3000
Special FeaturesADC (14-bit, SAR), DAC (12-bit), PGA 1x-64x, Math Core, 4k x 12-bit RAM, 1x PWM
Temperature Sensor (ch) (#)1

Description

The SLG47011-E provides a small, low-power solution for commonly used analog-to-digital conversion and mixed-signal functions. A flexible data acquisition system used in conjunction with configurable logic provides a way to implement a wide variety of functions with minimal cost. The user can create a circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM), to configure the interconnect logic, the macrocells, and the IO pins.