| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | |
| Lead Count (#): | 24 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 |
| Pitch (mm): |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Type | TQFN |
| Lead Count (#) | 24 |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| # of Programable Delays (#) | 1 |
| ACMP Channels (#) | 3 |
| Additional Features | Supported in Go Configure™ Software Hub |
| Automotive Rating | AEC-Q100 (Grade 1) |
| CNT/DLY (Max) (#) | 7 |
| Carrier Type | Tape & Reel |
| DFF (Max) (#) | 18 |
| GPIOs (#) | 8 |
| Interface | I2C |
| LUTs (Max) (#) | 20 |
| Longevity | 2039 Oct |
| Memory Type | MTP |
| Moisture Sensitivity Level (MSL) | 1 |
| Oscillator Type | RC OSC, LF OSC, Ring OSC |
| Pattern Generator | 1 |
| Pb (Lead) Free | Yes |
| Pipe Delay | 16-stage |
| Pkg. Dimensions (mm) | 4.0 x 4.0 |
| Published | Yes |
| Special Features | 2-Ch Auto-Trim, 2x Analog Switch, 2x Op Amp or 1x Inst-Amp, Rheostat |
| Temperature Sensor (ch) (#) | 1 |
The SLG47004-A provides a small, low-power component for commonly used analog signal processing and mixed-signal functions. Individual, tunable, analog components used in conjunction with configurable logic provide a way to solve a wide variety of tasks with minimal costs. The user-defined circuit design can be programmed into non-volatile memory (NVM) to configure the interconnect logic, the analog and digital macrocells, and the IO pins of the SLG47004-A.