Skip to main content
Renesas Electronics Corporation
AnalogPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 11 GPIOs, 1 ACMPs, 2 Op Amps, 2 Rheostats, I2C

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:
Lead Count (#):20
Pkg. Dimensions (mm):2.0 x 3.0
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Pkg. TypeTQFN
Lead Count (#)20
Temp. Range (°C)-40 to +85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
# of Programable Delays (#)1
ACMP Channels (#)6
Additional FeaturesSupported in Go Configure™ Software Hub
CNT/DLY (Max) (#)5
Carrier TypeTape & Reel
D Flip-flops (DFFs) (#)16
GPIOs (#)11
InterfaceI2C
LUTs (Max) (#)16
Memory TypeOTP
Moisture Sensitivity Level (MSL)1
Nominal VDD2.3 - 5.5
Oscillator TypeLF OSC, Ring OSC
Pattern Generator1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)2.0 x 3.0
Price (USD)$0.78856
Special Features2 Op Amps, 2x Rheostats, Analog Switch
Temperature Sensor (ch) (#)1

Description

The SLG47001 provides a small, low-power component for commonly used analog signal processing and mixed-signal functions. Individual tunable analog components used in conjunction with configurable logic provide a way to solve a wide variety of tasks with minimal costs. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the macrocells, and the IO pins of the SLG47001.