Skip to main content
Renesas Electronics Corporation
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 28 GPIOs, 4 ACMPs, I2C, ASM (12 States), Dual Supply VDD2 Range: 2.3-5.5V

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:
Lead Count (#):32
Pkg. Dimensions (mm):4.0 x 4.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) FreeYes

Product Attributes

Lead Count (#)32
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Temp. Range (°C)-40 to +85°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
# of Programable Delays (#)1
ACMP Channels (#)4
Additional FeaturesSupported in Go Configure™ Software Hub
CNT/DLY (Max) (#)5
D Flip-flops (DFFs) (#)5
DCMP-
GPIOs (#)28
InterfaceI2C
LUTs (Max) (#)12
Longevity2033 May
Memory TypeOTP
Nominal VDD2.3 - 5.5
Oscillator TypeRC OSC, LF OSC, Ring OSC, Crystal OSC
Pattern Generator1
Pb (Lead) FreeYes
Pipe Delay16-stage
Pkg. Dimensions (mm)4.0 x 4.0
Pkg. TypeTQFN
Price (USD)$1.01797
Product CategoryDual Supply, Asynchronous State Machine
Special FeaturesASM (12 states)
Temperature Sensor (ch) (#)1
VDD2 (V)2.3 - 5.5

Description

Renesas' Zero Static Power Asynchronous State Machine (ASM) is fault-tolerant and operates continuously over a wide voltage range with very low latency. The SLG46880 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46880. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.