Skip to main content
Automotive GreenPAK Programmable Mixed-Signal IC (Grade 2), VDD Range: 2.3-5.5V, 17 GPIOs, 4 ACMPs, I2C, Dual Supply VDD2 Range: 1.71-5.5V
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:
Lead Count (#):20
Pkg. Dimensions (mm):6.5 x 6.4
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +105°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
# of Programable Delays (#)1
ACMP Channels (#)4
Additional FeaturesSupported in Go Configure™ Software Hub
Automotive RatingAEC-Q100 (Grade 2)
CNT/DLY (Max) (#)8
DCMP-
DFF (Max) (#)17
GPIOs (#)17
InterfaceI2C
LUTs (Max) (#)19
Longevity2035 Jan
MOQ4000
Memory TypeMTP
Nominal VDD2.3 - 5.5
Oscillator TypeRC OSC, LF OSC, Ring OSC
Pattern Generator1
Pipe Delay16-stage
Pitch (mm)0.65
Pkg. Dimensions (mm)6.5 x 6.4
Pkg. TypeTSSOP
Price (USD)$3.15
Qty. per Reel (#)4000
Temperature Sensor (ch) (#)1
VDD2 (V)1.71 - 5.5

Description

The SLG46827-A automotive programmable mixed-signal matrix IC with in-system programmability provides a small, low-power component for commonly used mixed-signal functions. The user creates the circuit design by programming the multiple-time programmable non-volatile memory (NVM) to configure the interconnect logic, the IOs, and the macrocells of the SLG46826. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.