| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | |
| Lead Count (#): | 12 |
| Pkg. Dimensions (mm): | 1.6 x 1.6 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 12 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | TAIWAN |
| # of Programable Delays (#) | 1 |
| ACMP Channels (#) | 4 |
| Additional Features | Supported in Go Configure™ Software Hub |
| CNT/DLY (Max) (#) | 6 |
| DFF (Max) (#) | 17 |
| GPIOs (#) | 10 |
| Interface | I2C |
| LUTs (Max) (#) | 18 |
| Longevity | 2036 Mar |
| MOQ | 3000 |
| Memory Type | OTP |
| Oscillator Type | Conf. OSC, Ring OSC |
| Pattern Generator | 1 |
| Pipe Delay | 4x 8-bit Shift Regs |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 1.6 x 1.6 |
| Pkg. Type | TQFN |
| Qty. per Reel (#) | 3000 |
| Special Features | 92 x 8 bit Pattern Generator |
| Temperature Sensor (ch) (#) | 1 |
The SLG46811 programmable mixed-signal matrix IC offers an I2C serial communications bus and a multichannel sampling analog comparator, making it the smallest GreenPAK that can sample up to four analog channels.
The SLG46811 offers digital macrocells, including shift registers and a long pattern generator block, that enable the device to generate master transactions for SPI, I2C, UART, and 1-wire. Also, a small size and energy efficiency make the device ideal for a wide range of applications.