Skip to main content
Renesas Electronics Corporation
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 17 GPIOs, 6 ACMPs, ADC (8-bit, SAR), SPI

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:
Lead Count (#):20
Pkg. Dimensions (mm):6.4 x 6.5
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)20
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pitch (mm)0.65
Pkg. Dimensions (mm)6.4 x 6.5
Qty. per Reel (#)4000
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
# of Programable Delays (#)2
ACMP Channels (#)6
Additional FeaturesSupported in Go Configure™ Software Hub
CNT/DLY (Max) (#)10
D Flip-flops (DFFs) (#)12
DCMP/PWM3
GPIOs (#)18
InterfaceSPI
LUTs (Max) (#)26
Longevity2032 Dec
MOQ4000
Memory TypeOTP
Nominal VDD1.71 - 5.5
Oscillator TypeRC OSC, LF OSC, Ring OSC
Pattern Generator1
Pipe Delay2x 16-stage
Pkg. TypeTSSOP
Price (USD)$0.85986
Special Features2x DAC, 3x PWM, ADC (8-bit SAR)

Description

The SLG46620 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46620. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.