Skip to main content
Renesas Electronics Corporation
GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.3-5.5V, 9 GPIOs, 4 ACMPs, I2C, 4x LDO, ASM (8 States)

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN
Pkg. Code:
Lead Count (#):20
Pkg. Dimensions (mm):2.0 x 3.0
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Lead Count (#)20
Carrier TypeTape
Temp. Range (°C)-40 to +85°C
Assembly LocationCHINA, TAIWAN
Wafer Fab LocationTAIWAN
# of Programable Delays (#)1
ACMP Channels (#)4
Additional FeaturesSupported in Go Configure™ Software Hub
CNT/DLY (Max) (#)5
D Flip-flops (DFFs) (#)9
GPIOs (#)9
InterfaceI2C
LUTs (Max) (#)15
Memory TypeOTP
Moisture Sensitivity Level (MSL)1
Nominal VDD2.3 - 5.5
Oscillator TypeConf. OSC, LF OSC
Pb (Lead) FreeYes
Pipe Delay16-stage
Pkg. Dimensions (mm)2.0 x 3.0
Pkg. TypeTQFN
Price (USD)$0.84636
Product CategoryAsynchronous State Machine, Power Management
Special Features4x LDO, ASM (8 states), RTC
Temperature Sensor (ch) (#)1

Description

The SLG46580 is a small, low-power component commonly used to integrate mixed-signal functions under the control of an asynchronous state machine. The user creates the circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46580. This highly versatile device allows for a wide variety of functions and control logic to be designed within a very small, low-power monolithic integrated circuit.