| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 2.0 x 3.0 |
| Pitch (mm): |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Moisture Sensitivity Level (MSL) |
| Pkg. Type | TQFN |
| Lead Count (#) | 20 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +105°C |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| # of Programable Delays (#) | 1 |
| ACMP Channels (#) | 4 |
| Additional Features | Supported in Go Configure™ Software Hub |
| CNT/DLY (Max) (#) | 7 |
| Carrier Type | Tape & Reel |
| D Flip-flops (DFFs) (#) | 8 |
| DCMP | - |
| GPIOs (#) | 17 |
| Interface | I2C |
| LUTs (Max) (#) | 17 |
| Longevity | 2038 Mar |
| Look-up Table (LUTs) | 17 |
| Memory Type | OTP |
| Nominal VDD | 1.71 - 5.5 |
| Oscillator Type | Conf. OSC, RC OSC |
| Pattern Generator | 1 |
| Pipe Delay | 16-stage |
| Pkg. Dimensions (mm) | 2.0 x 3.0 |
| Price (USD) | $1.34971 |
| Product Category | Dual Supply, Asynchronous State Machine, Extended Temperature Range |
| Special Features | ASM (8 states) |
| Temperature Sensor (ch) (#) | 1 |
| VDD2 (V) | 1.71 - 5.5 |
The SLG46538-E provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46538-E. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
The additional power supply (VDD2) on the SLG46538-E provides the ability to interface two independent voltage domains within the same design. Users can configure pins, dedicated to each power supply, as inputs, outputs, or both (controlled dynamically by internal logic) to both VDD and VDD2 voltage domains. Using the available macrocells, designers can implement mixed-signal functions bridging both domains or simply pass through level translation in both high-to-low and low-to-high directions.