| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | |
| Lead Count (#): | 20 |
| Pkg. Dimensions (mm): | 4.0 x 4.0 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pb (Lead) Free | Yes |
| Lead Count (#) | 20 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Temp. Range (°C) | -40 to +125°C |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| # of Programable Delays (#) | 1 |
| ACMP Channels (#) | 4 |
| Additional Features | Supported in Go Configure™ Software Hub |
| Automotive Rating | AEC-Q100 (Grade 1) |
| CNT/DLY (Max) (#) | 7 |
| D Flip-flops (DFFs) (#) | 8 |
| DCMP | - |
| GPIOs (#) | 17 |
| Interface | I2C |
| LUTs (Max) (#) | 17 |
| Longevity | 2045 Mar |
| Memory Type | OTP |
| Nominal VDD | 1.71 - 5.5 |
| Oscillator Type | Conf. OSC, RC OSC |
| Pattern Generator | 1 |
| Pb (Lead) Free | Yes |
| Pipe Delay | 16-stage |
| Pkg. Dimensions (mm) | 4.0 x 4.0 |
| Pkg. Type | TQFN |
| Price (USD) | $1.76103 |
| Product Category | Dual Supply, Asynchronous State Machine, Automotive, Extended Temperature Range |
| Special Features | ASM (8 states) |
| Temperature Sensor (ch) (#) | 1 |
| VDD2 (V) | 1.71 - 5.5 |
The SLG46538-A programmable mixed-signal matrix with asynchronous state machine and dual supply provides a small, low-power component for commonly used mixed-signal functions. Users can create their circuit designs by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and macrocells of the SLG46538-A. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
The additional power supply (VDD2) on the SLG46538-A allows interfacing between two independent voltage domains within the same design. Pins dedicated to each power supply can be configured as inputs, outputs, or both, dynamically controlled by internal logic, to operate across both VDD and VDD2 voltage domains. Using the available macrocells, designers can implement mixed-signal functions bridging both domains or simply pass through level translation in both high-to-low and low-to-high directions.