Skip to main content
Renesas Electronics Corporation
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 18 GPIOs, 4 ACMPs, I2C

Package Information

CAD Model:View CAD Model
Pkg. Type:MSTQFN
Pkg. Code:
Lead Count (#):22
Pkg. Dimensions (mm):2.0 x 2.2
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)22
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pkg. Dimensions (mm)2.0 x 2.2
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Assembly LocationCHINA, TAIWAN
Wafer Fab LocationTAIWAN
# of Programable Delays (#)1
ACMP Channels (#)4
Additional FeaturesSupported in Go Configure™ Software Hub
CNT/DLY (Max) (#)7
D Flip-flops (DFFs) (#)15
GPIOs (#)18
InterfaceI2C
LUTs (Max) (#)25
MOQ3000
Memory TypeOTP
Nominal VDD1.71 - 5.5
Oscillator TypeConf. OSC, Ring OSC, Crystal OSC
Pattern Generator1
Pipe Delay16-stage
Pitch (mm)0.4
Pkg. TypeMSTQFN
Price (USD)$0.77895
Qty. per Reel (#)3000
Temperature Sensor (ch) (#)1

Description

The SLG46533V/M provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the I/O pins, and the macrocells of the SLG46533V/M. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.