Skip to main content
Renesas Electronics Corporation
GreenPAK Programmable Mixed-Signal Matrix

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):2.0 x 2.0
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Additional FeaturesSupported in Go Configure™ Software Hub
MOQ3000
Pitch (mm)0.5
Pkg. Dimensions (mm)2.0 x 2.0
Pkg. TypeTDFN
Qty. per Reel (#)3000

Description

The SLG46200 provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable non-volatile memory (NVM) to configure the interconnect logic, I/O pins, and macrocells of the SLG46200. This highly versatile device allows for a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.