Skip to main content
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 12 GPIOs, 2 ACMPs, ADC (8-bit, SAR), SPI
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFN
Pkg. Code:
Lead Count (#): 14
Pkg. Dimensions (mm): 1.6 x 2.0
Pitch (mm): 0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090

Product Attributes

Lead Count (#) 14
Carrier Type Tape & Reel
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Temp. Range (°C) -40 to +85°C
Country of Assembly TAIWAN
Country of Wafer Fabrication TAIWAN
# of Programable Delays (#) 1
ACMP Channels (#) 2
Additional Features Supported in Go Configure™ Software Hub
CNT/DLY (Max) (#) 4
DCMP/PWM 3
DFF (Max) (#) 6
GPIOs (#) 12
Interface SPI
LUTs (Max) (#) 16
Longevity 2030 Jun
MOQ 3000
Memory Type OTP
Oscillator Type RC OSC, LF OSC, Ring OSC
Pattern Generator 1
Pipe Delay 16-stage
Pitch (mm) 0.4
Pkg. Dimensions (mm) 1.6 x 2.0
Pkg. Type TQFN
Qty. per Reel (#) 3000
Special Features 2x DAC, 3x PWM, ADC (8-bit SAR)

Description

The SLG46140 is a one-time programmable (OTP) non-volatile memory (NVM) mixed-signal matrix designed to implement a wide variety of mixed-signal functions in a single, small, low-power device by integrating a number of common discrete ICs and passive components. In addition to the integrated analog and digital components, the SLG46140 comprises an internal connection matrix and one-time programmable NVM. By programming the NVM, using the easy-to-use GreenPAK development tools, the designer configures the connection matrix, I/O pins, and integrated components of the SLG46140.