Skip to main content
GreenPAK Programmable Mixed-Signal IC, VDD Range: 1.71-5.5V, 7 GPIOs, 2 ACMPs, 1.25A P-FET with Discharge
This device is factory-configurable.
Try the Custom Part Configuration Utility.

Package Information

CAD Model:View CAD Model
Pkg. Type:STQFN
Pkg. Code:
Lead Count (#):14
Pkg. Dimensions (mm):1.6 x 2.5
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)14
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationTAIWAN
# of Programable Delays (#)1
ACMP Channels (#)2
Additional FeaturesSupported in Go Configure™ Software Hub
CNT/DLY (Max) (#)4
DFF (Max) (#)4
GPIOs (#)7
LUTs (Max) (#)10
MOQ3000
Memory TypeOTP
Oscillator TypeRC OSC
Pipe Delay8-stage
Pitch (mm)0.4
Pkg. Dimensions (mm)1.6 x 2.5
Pkg. TypeSTQFN
Qty. per Reel (#)3000
Special FeaturesP-FET (1.25A w/ Discharge Soft-start)

Description

The SLG46117 combines the functionality and versatility of a programmable mixed-signal matrix with the capabilities of Renesas' Copper-based Field-Effect Transistor (CuFET) technology. Capable of integrating a number of common discrete ICs and passive components into a single device, the GreenPAK family’s SLG46117 enables high power switching with a soft-start 1.25A P-Channel MOSFET with slew rate control and integrated discharge resistor.