| CAD Model: | View CAD Model |
| Pkg. Type: | HFBGA |
| Pkg. Code: | pkg_6852 |
| Lead Count (#): | 436 |
| Pkg. Dimensions (mm): | 19 x 19 x 2.6 |
| Pitch (mm): | 0.8 |
| Moisture Sensitivity Level (MSL) | |
| RoHS (R8A77850BANBGNV#G0) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH-4A |
| Bit Size | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 152 |
| Lead Count (#) | 436 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 600 |
| I/O Ports | 111 |
| Timer | 32-bit x 6-ch |
| DMA | Yes |
| Ethernet | No |
| RTC | No |
| LVD or PVD | No |
| Human Machine Interface | Display Function |
| Temp. Range (°C) | -20 to +85 |
| Family Name | SuperH |
| Lead Compliant | No |
| Length (mm) | 19 |
| MOQ | 420 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 19 x 19 x 2.6 |
| Pkg. Type | HFBGA |
| Tape & Reel | No |
| Thickness (mm) | 2.6 |
| Width (mm) | 19 |
The SH7785 uses an SH-4A CPU core with a maximum operating frequency of 600MHz. The four-way set-associative cache memory is divided into two 32-Kbyte areas, one for instructions and one for data. & The SH7785 incorporates an on-chip display unit (DU) which enables one-chip control of the LCD panel. In addition, the SH7785 has an on-chip 32-bit PCI bus controller (PCIC) which allows connections with LSI devices incorporating PCI interfaces. Connection to high-efficiency ASICs via a 64-bit width local bus rather than a PCI bus is also supported. & Finally, the SH7785 incorporates a wide range of peripheral functions such as DU, PCIC, DMAC, SCIF, FLCTL, TMU, SSI, HAC, MMCIF, etc.