Skip to main content
32-bit Microcontrollers

Package Information

CAD Model: View CAD Model
Pkg. Type: HFBGA
Pkg. Code: pkg_6852
Lead Count (#): 436
Pkg. Dimensions (mm): 19 x 19 x 2.6
Pitch (mm): 0.8

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

CPU SH-4A
Bit Size 32
Lead Count (#) 436
Operating Freq (Max) (MHz) 600
CAN (ch) 0
Timer 32-bit x 6-ch
DMA No
Ethernet No
RTC No
LVD or PVD No
Temp. Range (°C) -40 to +85°C
Family Name SuperH
Length (mm) 19
Pkg. Dimensions (mm) 19 x 19 x 2.6
Width (mm) 19

Description

The SH7785 uses an SH-4A CPU core with a maximum operating frequency of 600MHz. The four-way set-associative cache memory is divided into two 32-Kbyte areas, one for instructions and one for data. & The SH7785 incorporates an on-chip display unit (DU) which enables one-chip control of the LCD panel. In addition, the SH7785 has an on-chip 32-bit PCI bus controller (PCIC) which allows connections with LSI devices incorporating PCI interfaces. Connection to high-efficiency ASICs via a 64-bit width local bus rather than a PCI bus is also supported. & Finally, the SH7785 incorporates a wide range of peripheral functions such as DU, PCIC, DMAC, SCIF, FLCTL, TMU, SSI, HAC, MMCIF, etc.