| CAD Model: | View CAD Model |
| Pkg. Type: | FBGA |
| Pkg. Code: | pkg_1185 |
| Lead Count (#): | 449 |
| Pkg. Dimensions (mm): | 21 x 21 x 1.9 |
| Pitch (mm): |
| RoHS (R8A77800BDBGGV) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH-4A |
| Bit Size | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 16 |
| Lead Count (#) | 449 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 400 |
| I/O Ports | 83 |
| Timer | 16-bit x 4-ch, 32-bit x 6-ch |
| DMA | Yes |
| Ethernet | No |
| RTC | Yes |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +85 |
| Family Name | SuperH |
| Lead Compliant | No |
| Length (mm) | 21 |
| MOQ | 540 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 21 x 21 x 1.9 |
| Pkg. Type | FBGA |
| Tape & Reel | No |
| Thickness (mm) | 1.9 |
| Width (mm) | 21 |
The SH7780 uses an SH-4A CPU core with a maximum operating frequency of 400MHz. The four-way set-associative cache memory is divided into two 32-Kbyte areas, one for instructions and one for data. The SH7780 incorporates an on-chip 32-bit PCI bus controller which allows connections with LSI devices incorporating PCI interfaces and operating at either 66 MHz or 33 MHz. It employs three kinds of bus: a 32-bit bus for connections to double data rate synchronous DRAM (DDR-SDRAM), a 32-bit bus for PCI bus connections, and a 32-bit local bus for connecting to flash memory, SRAM, etc. Also the SH7780 incorporates a wide range of peripheral functions such as DMAC, SCIF, RTC, FLCTL, TMU, SSI, HAC, MMCIF, etc.