Skip to main content
Renesas Electronics Corporation
8-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA
Pkg. Code:pkg_1151
Lead Count (#):404
Pkg. Dimensions (mm):19 x 19 x 1.9
Pitch (mm):

Environmental & Export Classifications

RoHS (R5S77641N300BG)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH-4A
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)16
Lead Count (#)404
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)324
I/O Ports77
Timer32-bit x 6-ch
USBUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer Support
DMAYes
EthernetYes
RTCNo
LVD or PVDNo
Human Machine InterfaceDisplay Function
Temp. Range (°C)-20 to +85
Family NameSuperH
Lead CompliantYes
Length (mm)19
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)19 x 19 x 1.9
Pkg. TypeFBGA
Tape & ReelNo
Thickness (mm)1.9
Width (mm)19

Description

The SH7764 Group is supported only for customers who have already adopted these products. The SH7734 Group or RZ Family are recommended for new designs.