Skip to main content
8-bit Microcontrollers

Package Information

CAD Model: View CAD Model
Pkg. Type: FBGA
Pkg. Code: pkg_1151
Lead Count (#): 404
Pkg. Dimensions (mm): 19 x 19 x 1.9
Pitch (mm):

Environmental & Export Classifications

RoHS (R5S77640P300BG) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU SH-4A
Bit Size 32
Program Memory (KB) 0
Data Flash (KB) 0
RAM (KB) 16
Lead Count (#) 404
Supply Voltage (V) 3 - 3.6
Operating Freq (Max) (MHz) 324
I/O Ports 77
Timer 32-bit x 6-ch
USB USB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer Support
DMA Yes
Ethernet Yes
RTC No
LVD or PVD No
Human Machine Interface Display Function
Temp. Range (°C) -40 to +85
Family Name SuperH
Lead Compliant Yes
Length (mm) 19
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 19 x 19 x 1.9
Pkg. Type FBGA
Tape & Reel No
Thickness (mm) 1.9
Width (mm) 19

Description

The SH7764 Group is supported only for customers who have already adopted these products. The SH7734 Group or RZ Family are recommended for new designs.