| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PRBG0449GA-A |
| Lead Count (#): | 449 |
| Pkg. Dimensions (mm): | 21x21 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH-4A |
| Bit Size | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 16 |
| Lead Count (#) | 449 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 266 |
| CAN (ch) | 0 |
| I/O Ports | 111 |
| Timer | 16-bit x 4-ch, 32-bit x 11-ch |
| ADC | 10-bit x 4-ch |
| DAC | 8-bit x 2-ch |
| USB | USB Host, USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 127, USB Isochronous Transfer Support |
| DMA | Yes |
| Ethernet | Yes |
| RTC | Yes |
| LVD or PVD | No |
| Temp. Range (°C) | -20 to +75°C |
| Family Name | SuperH |
| Length (mm) | 21 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 21x21 |
| Width (mm) | 21 |
The SH7763 Group is supported only for customers who have already adopted these products. The SH7734 Group or RZ Family are recommended for new designs.