Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLBG0256FA-A
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUSH-4
Bit Size32
Operating Freq (Max) (MHz)200
CAN (ch)2
Timer16-bit x 4-ch, 32-bit x 3-ch
ADC10-bit x 4-ch
USBUSB Host
DMANo
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-45 to +84°C
Family NameSuperH RISC engine
MOQ1
Pb (Lead) FreeNo

Description

The SH7760 is a microcomputer featuring an LCD controller, USB host, and other peripheral functions. & It includes the SH-4 CPU, which at the object code level is upwardly compatible with the SH-1, SH-2, and SH-3 microcomputers. It has an instruction cache, an operand cache that can be switched between copy-back and write-through modes, a 4-entry full-associative instruction TLB (translation look aside buffer), and MMU (memory management unit) with 64- entry full-associative shared TLB. The sizes of the instruction cache and operand cache are 16 kbytes and 32 kbytes. & The SH7760 also includes the bus state controller (BSC) that can connect to synchronous DRAM. Also, because of its on-chip functions, such as an LCD controller, a USB host, timers, and serial communication functions, required for multimedia and OA equipment, the SH7760 enables a dramatic reduction in system costs.