Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:HFQFP
Pkg. Code:pkg_118
Lead Count (#):256
Pkg. Dimensions (mm):28 x 28 x 3.95
Pitch (mm):

Environmental & Export Classifications

RoHS (HD6417751F167V)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH-4
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
Lead Count (#)256
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)167
I/O Ports40
Timer32-bit x 5-ch
DMAYes
EthernetNo
RTCYes
LVD or PVDNo
Temp. Range (°C)-20 to +75
Family NameSuperH
Lead CompliantNo
Length (mm)28
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)28 x 28 x 3.95
Pkg. TypeHFQFP
Tape & ReelNo
Thickness (mm)3.95
Width (mm)28

Description

The SH7751 is a 32-bit RISC (reduced instruction set computer) microprocessor, featuring a built-in PCI bus controller compatible with PCs and multimedia devices. & It includes the SH-4 CPU, which at the object code level is upwardly compatible with the SH-1, SH-2, and SH-3 microcomputers. The SH7751 has an 8kB instruction cache and a 16kB operand cache that can be switched between copy-back and write-through modes, a 4-entry full associative instruction TLB (table look aside buffer), and MMU (memory management unit) with 64-entry full-associative shared TLB. & The SH7751 also includes a bus state controller (BSC) that can be coupled to synchronous DRAM. Also, because of its built in functions, such as PCI bus controller, timers, and serial communications functions, required for multimedia and OA equipment, use of the SH7751 enables a dramatic reduction in system costs.