Skip to main content

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PRQP0208KE-B
Lead Count (#):208
Pkg. Dimensions (mm):28x28
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUSH-4
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
Lead Count (#)208
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)167
CAN (ch)0
I/O Ports28
Timer32-bit x 3-ch
DMAYes
EthernetNo
RTCYes
LVD or PVDNo
Temp. Range (°C)-20 to +75°C
Family NameSuperH
Length (mm)28
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)28x28
Width (mm)28

Description

The SH7750S is a 32-bit RISC (reduced instruction set computer) microprocessor, featuring object code upward-compatibility with SH-1, SH-2, and SH-3 microcomputers. It includes an instruction cache, an operand cache with a choice of copy-back or write-through mode, and an MMU (memory management unit) with a 64-entry fully-associative unified TLB (translation look aside buffer). The SH7750S has an 8-kbyte instruction cache and a 16-kbyte data cache. & The SH7750S has an on-chip bus state controller (BSC) that allows connection to DRAM and synchronous DRAM. Its 16-bit fixed-length instruction set enables program code size to be reduced by almost 50% compared with 32-bit instructions.