Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA
Pkg. Code:pkg_1139
Lead Count (#):292
Pkg. Dimensions (mm):17 x 17 x 2
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (HD6417750RBG240D)EnglishJapanese
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUSH-4
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
Lead Count (#)292
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)240
I/O Ports28
Timer32-bit x 5-ch
DMAYes
EthernetNo
RTCYes
LVD or PVDNo
Temp. Range (°C)-40 to +85
Family NameSuperH
Lead CompliantNo
Length (mm)17
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)17 x 17 x 2
Pkg. TypeFBGA
Tape & ReelNo
Thickness (mm)2
Width (mm)17

Description

The SH7750R is a 32-bit RISC (reduced instruction set computer) microprocessor, featuring object code upward-compatibility with SH-1, SH-2, and SH-3 microcomputers. It includes an instruction cache, an operand cache with a choice of copy-back or write-through mode, and an MMU (memory management unit) with a 64-entry fully-associative unified TLB (translation look aside buffer). The SH7750R has a 16-kbyte instruction cache and a 32-kbyte data cache. The SH7750R has an on-chip bus state controller (BSC) that allows connection to DRAM and synchronous DRAM. Its 16-bit fixed-length instruction set enables program code size to be reduced by almost 50% compared with 32-bit instructions.