| CAD Model: | View CAD Model |
| Pkg. Type: | FBGA |
| Pkg. Code: | pkg_1738 |
| Lead Count (#): | 440 |
| Pkg. Dimensions (mm): | 21 x 21 x 2.1 |
| Pitch (mm): |
| RoHS (R8A77343DA04BG#U0) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| Longevity | 2025 Mar |
| CPU | SH-4A |
| Bit Size | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 32 |
| Lead Count (#) | 440 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 533 |
| CAN (ch) | 2 |
| I/O Ports | 171 |
| Timer | 16-bit x 5-ch, 32-bit x 9-ch |
| ADC | 10-bit x 8-ch |
| USB | USB Host, USB Peripheral, USB Ports (ch) x 2, USB Hi-Speed Support, USB Endpoints x 127, USB Isochronous Transfer Support |
| DMA | Yes |
| Ethernet | Yes |
| RTC | Yes |
| LVD or PVD | No |
| Human Machine Interface | Display Function |
| Temp. Range (°C) | -40 to +85 |
| Family Name | SuperH |
| Lead Compliant | No |
| Length (mm) | 21 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 21 x 21 x 2.1 |
| Pkg. Type | FBGA |
| Tape & Reel | No |
| Thickness (mm) | 2.1 |
| Width (mm) | 21 |
The SH7734 has a CPU core with a maximum operating frequency of 533 MHz and on-chip 4-way set-associative cache memory with 32 kilobytes each for instruction and data. The SH7734 is equipped with a built-in 2D graphics accelerator function. As a display controller, it has a built-in display unit that supports RGB888 digital output. A built-in Gigabit Ethernet controller enables high-speed data transfer over a network. Other on-chip peripheral functions include USB 2.0 host/function, a DMA controller, serial interface, timers, serial sound interface, SD host interface, and multimedia card interface.