Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_1186
Lead Count (#):417
Pkg. Dimensions (mm):13 x 13 x 1.55
Pitch (mm):

Environmental & Export Classifications

RoHS (R8A77310C333BA#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH4AL-DSP
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)148
Lead Count (#)417
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)333
I/O Ports149
Timer16-bit x 4-ch, 32-bit x 4-ch
USBUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 8, USB Isochronous Transfer Support
DMAYes
EthernetNo
RTCYes
LVD or PVDNo
Human Machine InterfaceDisplay Function
Temp. Range (°C)-40 to +85
Family NameSuperH
Lead CompliantNo
Length (mm)13
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)13 x 13 x 1.55
Pkg. TypeLFBGA
Tape & ReelNo
Thickness (mm)1.55
Width (mm)13

Description

The SH7731 realizes high performance by incorporated SH4AL-DSP CPU core operating at maximum frequency of 333.4MHz, cache memory and RAM (148kB). μITRON Specification real-time OS is recommended. Particularly, it incorporates LCD controller for VGA as maximum size and USB 2.0 high-speed host & function. The SH7731 is appropriate for the applications such as human machine interface portion with display of OA, consumer segments.