| CAD Model: | View CAD Model |
| Pkg. Type: | LQFP |
| Pkg. Code: | pkg_1153 |
| Lead Count (#): | 208 |
| Pkg. Dimensions (mm): | 28 x 28 x 1.7 |
| Pitch (mm): | 0.5 |
| RoHS (R8A77301D266FPV#UM) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH-4A |
| Bit Size | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 16 |
| Lead Count (#) | 208 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 266 |
| I/O Ports | 107 |
| Timer | 16-bit x 6-ch, 32-bit x 8-ch |
| ADC | 10-bit x 4-ch |
| DAC | 10-bit x 2-ch |
| DMA | Yes |
| Ethernet | No |
| RTC | Yes |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +85 |
| Family Name | SuperH |
| Lead Compliant | No |
| Length (mm) | 28 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 28 x 28 x 1.7 |
| Pkg. Type | LQFP |
| Tape & Reel | No |
| Thickness (mm) | 1.7 |
| Width (mm) | 28 |
The SH7730 uses an SH-4A CPU core with a maximum operating frequency of 266MHz. The SH7730 has an on-chip bus state controller (BSC) that allows connection to synchronous DRAM. This LSI is also built in with a variety of peripheral functions such as direct memory access controller (DMAC), timer, six serial communication interfaces, A/D converter and I/O ports.