Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:pkg_1153
Lead Count (#):208
Pkg. Dimensions (mm):28 x 28 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (R8A77301C266FPV#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH-4A
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)16
Lead Count (#)208
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)266
I/O Ports107
Timer16-bit x 6-ch, 32-bit x 8-ch
ADC10-bit x 4-ch
DAC10-bit x 2-ch
DMAYes
EthernetNo
RTCYes
LVD or PVDNo
Temp. Range (°C)-20 to +75
Family NameSuperH
Lead CompliantNo
Length (mm)28
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)28 x 28 x 1.7
Pkg. TypeLQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)28

Description

The SH7730 uses an SH-4A CPU core with a maximum operating frequency of 266MHz. The SH7730 has an on-chip bus state controller (BSC) that allows connection to synchronous DRAM. This LSI is also built in with a variety of peripheral functions such as direct memory access controller (DMAC), timer, six serial communication interfaces, A/D converter and I/O ports.