| CAD Model: | View CAD Model |
| Pkg. Type: | LFBGA |
| Pkg. Code: | pkg_156 |
| Lead Count (#): | 240 |
| Pkg. Dimensions (mm): | 13 x 13 x 1.4 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH3-DSP |
| Bit Size | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 16 |
| Lead Count (#) | 240 |
| Supply Voltage (V) | 2.6 - 3.6 |
| Operating Freq (Max) (MHz) | 100 |
| I/O Ports | 104 |
| Timer | 16-bit x 1-ch, 32-bit x 3-ch |
| ADC | 10-bit x 6-ch |
| DAC | 8-bit x 2-ch |
| USB | USB Host, USB Peripheral, USB Ports (ch) x 2, USB Endpoints x 127, USB Isochronous Transfer Support |
| DMA | Yes |
| Ethernet | No |
| RTC | Yes |
| LVD or PVD | No |
| Temp. Range (°C) | -20 to +75 |
| Family Name | SuperH |
| Lead Compliant | No |
| Length (mm) | 13 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 13 x 13 x 1.4 |
| Pkg. Type | LFBGA |
| Tape & Reel | No |
| Thickness (mm) | 1.4 |
| Width (mm) | 13 |
The SH7727 microprocessor incorporates the 32-bit SH3-DSP CPU and is also equipped with peripheral functions necessary for configuring a user system. & The SH7727 is built in with a variety of peripheral functions such as cache memory, memory management unit (MMU), interrupt controller, timers, three serial communication interfaces (SCI, SCIF, SIOF), real-time clock (RTC), user break controller (UBC), bus state controller (BSC) and AFE interface. The SH7727 can be used in a variety of applications that demand a high-speed microcomputer with low power consumption.