Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_8783
Lead Count (#):256
Pkg. Dimensions (mm):17 x 17 x 1.4
Pitch (mm):

Environmental & Export Classifications

RoHS (R8A77210C133BGV)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH3-DSP
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)16
Lead Count (#)256
Supply Voltage (V)1.65 - 3.6
Operating Freq (Max) (MHz)133
I/O Ports117
Timer16-bit x 9-ch, 32-bit x 3-ch
ADC10-bit x 4-ch
DAC8-bit x 2-ch
USBUSB Host, USB Peripheral, USB Ports (ch) x 2, USB Endpoints x 127, USB Isochronous Transfer Support
DMAYes
EthernetNo
RTCYes
LVD or PVDNo
Temp. Range (°C)-20 to +75
Family NameSuperH
Lead CompliantNo
Length (mm)17
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)17 x 17 x 1.4
Pkg. TypeLFBGA
Tape & ReelNo
Thickness (mm)1.4
Width (mm)17

Description

The SH7721 microprocessor incorporates the 32-bit SH3-DSP CPU and is also equipped with peripheral functions necessary for configuring a user's system and realizes low power consumption. The SH7721 is built in with a variety of peripheral functions such as color LCD controller, version 1.1 USB interface (host and function) and many kind interfaces. & The SH7721 makes it suitable for variety kinds of IT and mobile devices such as IP phone, Fax terminal, Smart phone, and Direct printer. The SH7721 is a deletion of SSL (Secure Socket Layer) hardware accelerator function from the SH7720. The SH7721 specifications except SSL are same as the SH7720.