Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_1044
Lead Count (#):256
Pkg. Dimensions (mm):11 x 11 x 1.4
Pitch (mm):

Environmental & Export Classifications

RoHS (HD6417720BL133CV)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH3-DSP
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)16
Lead Count (#)256
Supply Voltage (V)1.65 - 3.6
Operating Freq (Max) (MHz)133
I/O Ports117
Timer16-bit x 9-ch, 32-bit x 3-ch
ADC10-bit x 4-ch
DAC8-bit x 2-ch
USBUSB Host, USB Peripheral, USB Ports (ch) x 2, USB Endpoints x 127, USB Isochronous Transfer Support
DMAYes
EthernetNo
RTCYes
LVD or PVDNo
Temp. Range (°C)-20 to +75
Family NameSuperH
Lead CompliantNo
Length (mm)11
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)11 x 11 x 1.4
Pkg. TypeLFBGA
Tape & ReelNo
Thickness (mm)1.4
Width (mm)11

Description

The SH7720 microprocessor incorporates the 32-bit SH3-DSP CPU and is also equipped with peripheral functions necessary for configuring a user's system and realizes low power consumption. The SH7720 is built in with a variety of peripheral functions such as color LCD controller, SSL (Secure Socket Layer) hardware accelerator, version 1.1 USB interface (host and function) and many kind of interfaces. The SH7720 can realize faster secure network connectivity and makes it suitable for variety kinds of IT and mobile devices such as IP phone, Fax terminal, Smart phone, and Direct printer.