Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFBGA
Pkg. Code:pkg_156
Lead Count (#):240
Pkg. Dimensions (mm):13 x 13 x 1.4
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (D6417709SBP100BV)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH-3
Bit Size32
Lead Count (#)240
Operating Freq (Max) (MHz)100
Timer16-bit x 1-ch, 32-bit x 3-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
DMANo
EthernetNo
RTCYes
LVD or PVDNo
Temp. Range (°C)-20 to +75
Family NameSuperH
Lead CompliantNo
Length (mm)13
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)13 x 13 x 1.4
Pkg. TypeLFBGA
Tape & ReelNo
Thickness (mm)1.4
Width (mm)13

Description

The SH7709S microprocessor incorporates the 32-bit SH-3 CPU. & This LSI is built in with a variety of peripheral functions such as cache memory, memory management unit (MMU), interrupt controller, timer, three serial communication interfaces, realtime clock (RTC), use break controller (UBC), bus state controller (BSC) and I/O ports. & This LSI can be used as a microcomputer for devices that require both high speed and low power consumption.