Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:T-TBGA
Pkg. Code:pkg_8780
Lead Count (#):208
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

RoHS (HD6417705BP133BV)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH-3
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
Lead Count (#)208
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)133
I/O Ports103
Timer16-bit x 5-ch, 32-bit x 3-ch
ADC10-bit x 4-ch
USBUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 4
DMAYes
EthernetNo
RTCYes
LVD or PVDNo
Temp. Range (°C)-20 to +75
Family NameSuperH
Lead CompliantNo
Length (mm)12
MOQ1
Pb (Lead) FreeYes
Pkg. TypeT-TBGA
Tape & ReelNo
Width (mm)12

Description

The SH7705 microprocessor incorporates the 32-bit SH-3 CPU and has large size Cache (32KB) and built-in USB Function. It also actualizes low power consumption 200mW (typ)&(@ 133MHz).