Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PRBG0176GA-A
Lead Count (#):176
Pkg. Dimensions (mm):13x13
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUSH-4A
Bit Size32
Program Memory (KB)1024
Data Flash (KB)0
RAM (KB)280
Lead Count (#)176
Supply Voltage (V)3 - 5.5
Operating Freq (Max) (MHz)240
CAN (ch)4
I/O Ports108
Timer16-bit x 6-ch, 32-bit x 5-ch
ADC12-bit x 16-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +105°C
Family NameSuperH
Length (mm)13
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)13x13
Width (mm)13

Description

The SH7457 and 7459 Groups are high-performance RISC microcontrollers embedded with an 32-bit SH-4A CPU core. & They have a maximum operating frequency of 240 MHz, CPU performance of over 432 MIPS, support single and double-precision floating point arithmetic operations, and achieve a maximum single-precision performance of 1.68 GFLOPS. & They incorporate enhanced communication functions required for in-vehicle networks, such as 4 channels of CAN and 2 channels of FlexRay. The SH7457 and SH7459 also incorporate camera interface functions required for in-vehicle camera control such as DRI interface (2 channels) and I2C-bus interface (1 channel), and components required for in-vehicle millimeter wave systems such as PDAC, PSEL, and DRI circuits, Timer unit TMU (3 channels), and multifunction timer unit ATU-IIIS (59 channels). Furthermore, an on-chip inter-board communication function for multi-CPU configurations enables higher performance driver-assist systems.