Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:FBGA
Pkg. Code:pkg_1190
Lead Count (#):292
Pkg. Dimensions (mm):17 x 17 x 1.9
Pitch (mm):

Environmental & Export Classifications

RoHS (R5F74513KBG)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH-4A
Bit Size32
Program Memory (KB)1536
Data Flash (KB)0
RAM (KB)536
Lead Count (#)292
Supply Voltage (V)3 - 5.5
Operating Freq (Max) (MHz)240
CAN (ch)5
I/O Ports166
Timer16-bit x 6-ch, 32-bit x 5-ch
ADC12-bit x 24-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +125
Family NameSuperH
Lead CompliantNo
Length (mm)17
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)17 x 17 x 1.9
Pkg. TypeFBGA
Tape & ReelNo
Thickness (mm)1.9
Width (mm)17

Description

The SH7450 and SH7451 Groups are high-performance RISC microcontrollers embedded with a 32-bit SH-4A CPU core. & They have a maximum operating frequency of 240 MHz, CPU performance of over 432 MIPS, support single and double-precision floating point arithmetic operations, and achieve a maximum single-precision performance of 1.68 GFLOPS. & They incorporate enhanced communication functions required for in-vehicle networks, such as 5 channels of CAN and 2 channels of FlexRay (SH7450). The SH7450 and SH7451 also incorporate camera interface functions required for in-vehicle camera control such as DRI interface (3 channels) and I2C-bus interface (1 channel), and components required for in-vehicle millimeter wave systems such as PDAC, PSEL, and DRI circuits, Timer unit TMU(3 channels), and multifunction timer unit ATU-IIIS (62 channels). Furthermore, an on-chip inter-board communication function for multi-CPU configurations enables higher performance driver-assist systems.