Skip to main content
32-bit Microprocessor

Package Information

Pkg. Type:
Pkg. Code: PLQP0176KB-A
Lead Count (#): 176
Pkg. Dimensions (mm): 24 x 24 x 1.7
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

CPU SH2A-FPU
Bit Size 32
Program Memory (KB) 768
Data Flash (KB) 32
RAM (KB) 96
Lead Count (#) 176
Supply Voltage (V) 4.5 - 5.5
Operating Freq (Max) (MHz) 160
CAN (ch) 3
I/O Ports 82
Timer 16-bit x 12-ch
ADC 12-bit x 22-ch
DMA Yes
Ethernet No
RTC No
LVD or PVD No
Temp. Range (°C) -40 to +125°C
Family Name SuperH
Length (mm) 24
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 24 x 24 x 1.7
Width (mm) 24

Description

SH72AW, SH72AY Group microcontrollers are equipped with an SH2A-FPU core and have a maximum operating frequency of 160 MHz. An R/D converter that converts output signals from a resolver into digital angle data, and a motor control unit (EMU) that can calculate in parallel with the CPU, are built-in, enabling highly precise and efficient motor control. Other on-chip functions include functions suitable for motor control, such as a motor control timer (MTU-III) that can output two series of three-phase complementary PWM waveforms, and a 12-bit A/D converter capable of simultaneous six-channel sampling; and communication functions, such as CAN and other serial interfaces with chip select/buffer.