Skip to main content
32-bit Microprocessor

Package Information

Pkg. Type:
Pkg. Code:PLQP0176KB-A
Lead Count (#):176
Pkg. Dimensions (mm):24 x 24 x 1.7
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUSH2A-FPU
Bit Size32
Program Memory (KB)768
Data Flash (KB)32
RAM (KB)96
Lead Count (#)176
Supply Voltage (V)4.5 - 5.5
Operating Freq (Max) (MHz)160
CAN (ch)3
I/O Ports82
Timer16-bit x 12-ch
ADC12-bit x 22-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +125°C
Family NameSuperH
Length (mm)24
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)24 x 24 x 1.7
Width (mm)24

Description

SH72AW, SH72AY Group microcontrollers are equipped with an SH2A-FPU core and have a maximum operating frequency of 160 MHz. An R/D converter that converts output signals from a resolver into digital angle data, and a motor control unit (EMU) that can calculate in parallel with the CPU, are built-in, enabling highly precise and efficient motor control. Other on-chip functions include functions suitable for motor control, such as a motor control timer (MTU-III) that can output two series of three-phase complementary PWM waveforms, and a 12-bit A/D converter capable of simultaneous six-channel sampling; and communication functions, such as CAN and other serial interfaces with chip select/buffer.