Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_9398
Lead Count (#):144
Pkg. Dimensions (mm):20 x 20 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
RoHS (R5F72855D100FP#U2)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Longevity2029 Jan
CPUSH-2A
Bit Size32
Program Memory (KB)512
Data Flash (KB)0
RAM (KB)24
Lead Count (#)144
Supply Voltage (V)3 - 5.5
Operating Freq (Max) (MHz)100
I/O Ports99
Timer16-bit x 11-ch
ADC12-bit x 8-ch
USBUSB Peripheral, USB Ports (ch) x 1, USB Endpoints x 4
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +85
Moisture Sensitivity Level (MSL)3
Assembly LocationJAPAN
Wafer Fab LocationJAPAN, SINGAPORE
Carrier TypeTray
Family NameSuperH
Lead CompliantYes
Length (mm)20
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20 x 20 x 1.7
Pkg. TypeLFQFP
Price (USD)$48.79333
Tape & ReelNo
Thickness (mm)1.7
Width (mm)20

Description

SH7285, SH7286 group are high-end single chip microcontroller incorporating an SH-2A core which realized up to 100MHz operation. The SH7286 and SH7285 incorporates large capacity Flash memory (SH7286:1MB, SH7285:768KB). The SH7286 also incorporates register banks. When an interrupt occurs, CPU internal register information is stored in registers at high speed. This makes it possible to improve real-time control performance greatly. The SH7286 also incorporates various peripheral functions suitable for industrial application AC servos, general-purpose inverters and robots, such as a 1 channel USB2.0 Full Speed, CAN(SH7286 only), 5 channel serial interface, a multifunction timer unit, a 12-bit A/D converter, etc. & The SH7286realizes high speed operation of 100MHz, and 5V single power supply or 3.3Vsingle power supply operation. (Analog power supply is 5V).