Skip to main content
32-bit Microcontrollers

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_748
Lead Count (#): 120
Pkg. Dimensions (mm): 14 x 14 x 1.7
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 3
RoHS (R5S726A3D216FP#V0) EnglishJapanese
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU SH2A-FPU
Bit Size 32
Program Memory (KB) 0
Data Flash (KB) 0
RAM (KB) 1344
Lead Count (#) 120
Supply Voltage (V) 3 - 3.6
Operating Freq (Max) (MHz) 216
CAN (ch) 2
I/O Ports 73
Timer 16-bit x 7-ch
ADC 10-bit x 6-ch
USB USB Host, USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 10, USB Isochronous Transfer Support
DMA Yes
Ethernet No
RTC Yes
LVD or PVD No
Temp. Range (°C) -40 to +85
Moisture Sensitivity Level (MSL) 3
Family Name SuperH
Lead Compliant Yes
Length (mm) 14
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 14 x 14 x 1.7
Pkg. Type LQFP
Replacement Product R5S726A2D216FP#V0
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 14

Description

The SH726A, SH726B Group are high-performance microcontrollers incorporating SH2A-FPU cores. The SH726A and SH726B MCUs are equipped with a new bus controller that enables connection of quad-SPI flash ROM (serial type), which uses fewer connection pins, as external flash memory supporting direct data access. This reduces substantially the number of pins required for connection while maintaining access speeds equivalent to conventional parallel NOR flash. In addition to 216 MHz high-speed operation, 1.25 MB of on-chip RAM makes it possible to build compact and high-performance systems. They offer optimal solutions for control, communications, and audio systems.