Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:FQFP
Pkg. Code:pkg_761
Lead Count (#):240
Pkg. Dimensions (mm):32 x 32 x 3.95
Pitch (mm):

Environmental & Export Classifications

RoHS (R5S72631P200FP)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH2A-FPU
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)80
Lead Count (#)240
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)200
CAN (ch)2
I/O Ports99
Timer16-bit x 7-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
USBUSB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 8, USB Isochronous Transfer Support
DMAYes
EthernetNo
RTCYes
LVD or PVDNo
Temp. Range (°C)-40 to +85
Family NameSuperH
Lead CompliantYes
Length (mm)32
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)32 x 32 x 3.95
Pkg. TypeFQFP
Tape & ReelNo
Thickness (mm)3.95
Width (mm)32

Description

The SH7263 is a high-performance microcontroller, incorporating an SH2A-FPU core. This LSI operates at a maximum operating frequency of 200MHz and incorporates single-precision and double-precision calculation-supporting FPU, which enables high-speed calculations, meeting the demands of industrial equipment and other &applications. With an on-chip CD-ROM decoder and sampling rate converter, the SH7263 is ideal for use in digital audio systems such as car audio and home audio. & This LSI incorporates a USB standard v2.0 High Speed (480 Mbps) specification Host and Function interface, and a display controller supporting liquid crystal panels up to WVGA size (800x480pixels). These features provide display system capability and enable low-cost configuration of a digital audio player that performs high-speed data transfer via connection of USB flash memory or a portable audio or similar USB device. The SH7263 has IEBus and SD host interface (SDHI) as optional function.