| CAD Model: | View CAD Model |
| Pkg. Type: | FQFP |
| Pkg. Code: | pkg_761 |
| Lead Count (#): | 240 |
| Pkg. Dimensions (mm): | 32 x 32 x 3.95 |
| Pitch (mm): |
| RoHS (R5S72630P200FP) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH2A-FPU |
| Bit Size | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 80 |
| Lead Count (#) | 240 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 200 |
| CAN (ch) | 2 |
| I/O Ports | 99 |
| Timer | 16-bit x 7-ch |
| ADC | 10-bit x 8-ch |
| DAC | 8-bit x 2-ch |
| USB | USB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 8, USB Isochronous Transfer Support |
| DMA | Yes |
| Ethernet | No |
| RTC | Yes |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +85 |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 32 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 32 x 32 x 3.95 |
| Pkg. Type | FQFP |
| Tape & Reel | No |
| Thickness (mm) | 3.95 |
| Width (mm) | 32 |
The SH7263 is a high-performance microcontroller, incorporating an SH2A-FPU core. This LSI operates at a maximum operating frequency of 200MHz and incorporates single-precision and double-precision calculation-supporting FPU, which enables high-speed calculations, meeting the demands of industrial equipment and other &applications. With an on-chip CD-ROM decoder and sampling rate converter, the SH7263 is ideal for use in digital audio systems such as car audio and home audio. & This LSI incorporates a USB standard v2.0 High Speed (480 Mbps) specification Host and Function interface, and a display controller supporting liquid crystal panels up to WVGA size (800x480pixels). These features provide display system capability and enable low-cost configuration of a digital audio player that performs high-speed data transfer via connection of USB flash memory or a portable audio or similar USB device. The SH7263 has IEBus and SD host interface (SDHI) as optional function.