| CAD Model: | View CAD Model |
| Pkg. Type: | LFQFP |
| Pkg. Code: | pkg_9399 |
| Lead Count (#): | 176 |
| Pkg. Dimensions (mm): | 24 x 24 x 1.7 |
| Pitch (mm): | 0.5 |
| RoHS (R5S72620P144FP#UZ) | EnglishJapanese |
| Moisture Sensitivity Level (MSL) | |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH2A-FPU |
| Bit Size | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 1088 |
| Lead Count (#) | 176 |
| Supply Voltage (V) | 3 - 3.6 |
| Operating Freq (Max) (MHz) | 144 |
| I/O Ports | 99 |
| Timer | 16-bit x 7-ch |
| ADC | 10-bit x 4-ch |
| USB | USB Host, USB Peripheral, USB Ports (ch) x 1, USB Hi-Speed Support, USB Endpoints x 10, USB Isochronous Transfer Support |
| DMA | Yes |
| Ethernet | No |
| RTC | Yes |
| LVD or PVD | No |
| Human Machine Interface | Display Function |
| Temp. Range (°C) | -40 to +85 |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 24 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 24 x 24 x 1.7 |
| Pkg. Type | LFQFP |
| Replacement Product | R5S72621P144FP#UZ |
| Tape & Reel | No |
| Thickness (mm) | 1.7 |
| Width (mm) | 24 |
Renesas Electronics had earlier launched the SH7260 Series of microcontrollers, built around the SH2A-FPU 32-bit CPU core with superb real time processing capability, as a solution for the digital audio field. TheSH7262 and SH7264 belong to the SH7260 Series of microcontrollers, and the maximum operating frequency of 144 MHz enables faster operation in applications such as equipment control or digital audio signal processing. This combination of excellent signal processing performance and ROM code efficiency means that compression and decompression of audio data in formats required by digital audio applications, such as MP3, WMA, or AAC (Advanced Audio Coding), is performed more quickly and program sizes are reduced. & The SH7262 and SH7264 provide a new video display controller and digital video input pins for use with graphical and video display applications. Digital RGB output pins allow output of images or video in RGB565 format at up to WQVGA size (480 × 240 pixels).