Skip to main content
32-bit Microcontrollers

Package Information

CAD Model: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_9399
Lead Count (#): 176
Pkg. Dimensions (mm): 24 x 24 x 1.7
Pitch (mm): 0.5

Environmental & Export Classifications

RoHS (DS72612RP100FPV) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

CPU SH-2A
Bit Size 32
Program Memory (KB) 0
Data Flash (KB) 0
RAM (KB) 32
Lead Count (#) 176
Supply Voltage (V) 3 - 3.6
Operating Freq (Max) (MHz) 100
I/O Ports 123
Timer 8-bit x 2-ch, 16-bit x 6-ch
ADC 10-bit x 8-ch
DAC 8-bit x 2-ch
DMA Yes
Ethernet No
RTC Yes
LVD or PVD No
Temp. Range (°C) -40 to +85
Family Name SuperH
Lead Compliant Yes
Length (mm) 24
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 24 x 24 x 1.7
Pkg. Type LFQFP
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 24

Description

The SH7261 is a high-performance microcontroller, incorporating an SH2A-FPU core. This LSI operates at a maximum operating frequency of 120MHz and incorporates single-precision and double-precision calculation-supporting FPU, which enables high-speed signal processing performance. In addition, this LSI includes peripheral functions such as a CD-ROM decoder implementing CD-ROM playback functions, an in-vehicle CAN controller, IEBusTM controller, serial sound interface (SSI) for digital audio data input/output, a serial communication interface with a 16-stage FIFO and I2C bus interface.