Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_9399
Lead Count (#):176
Pkg. Dimensions (mm):24 x 24 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (DS72611RB120FPV)EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH-2A
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)32
Lead Count (#)176
Supply Voltage (V)3 - 3.6
Operating Freq (Max) (MHz)120
CAN (ch)2
I/O Ports123
Timer8-bit x 2-ch, 16-bit x 6-ch
ADC10-bit x 8-ch
DAC8-bit x 2-ch
DMAYes
EthernetNo
RTCYes
LVD or PVDNo
Temp. Range (°C)-20 to +70
Family NameSuperH
Lead CompliantYes
Length (mm)24
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)24 x 24 x 1.7
Pkg. TypeLFQFP
Tape & ReelNo
Thickness (mm)1.7
Width (mm)24

Description

The SH7261 is a high-performance microcontroller, incorporating an SH2A-FPU core. This LSI operates at a maximum operating frequency of 120MHz and incorporates single-precision and double-precision calculation-supporting FPU, which enables high-speed signal processing performance. In addition, this LSI includes peripheral functions such as a CD-ROM decoder implementing CD-ROM playback functions, an in-vehicle CAN controller, IEBusTM controller, serial sound interface (SSI) for digital audio data input/output, a serial communication interface with a 16-stage FIFO and I2C bus interface.