Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLQP0176KB-A
Lead Count (#):176
Pkg. Dimensions (mm):24 x 24 x 1.7
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH2A-FPU
Bit Size32
Program Memory (KB)2048
Data Flash (KB)32
RAM (KB)96
Lead Count (#)176
Supply Voltage (V)4.5 - 5.5
Operating Freq (Max) (MHz)200
CAN (ch)2
I/O Ports112
Timer16-bit x 30-ch, 32-bit x 5-ch
ADC12-bit x 32-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +125°C
Family NameSuperH
Length (mm)24
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)24 x 24 x 1.7
Width (mm)24

Description

The SH7253 brings the user the ability to set up high-performance systems with strong functionality at less expense than was achievable. On-chip peripheral functions essential to system configuration on this LSI include a floating point unit (FPU), large-capacity ROM and RAM, a direct memory access controller (DMAC), timers, an automotive direct memory access controller (A-DMAC), a Renesas serial peripheral interface (RSPI), an user break controller (UBC), an advanced timer unit III (ATU-III), a serial communications interface (SCI), a controller area network interface (RCAN-TL1), an A/D converter (ADC), an interrupt controller (INTC), and I/O ports.