| CAD Model: | View CAD Model |
| Pkg. Type: | |
| Pkg. Code: | PLQP0176KB-A |
| Lead Count (#): | 176 |
| Pkg. Dimensions (mm): | 24 x 24 x 1.7 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH2A-FPU |
| Bit Size | 32 |
| Program Memory (KB) | 1280 |
| Data Flash (KB) | 32 |
| RAM (KB) | 64 |
| Lead Count (#) | 176 |
| Supply Voltage (V) | 4.5 - 5.5 |
| Operating Freq (Max) (MHz) | 160 |
| CAN (ch) | 2 |
| I/O Ports | 112 |
| Timer | 16-bit x 30-ch, 32-bit x 5-ch |
| ADC | 12-bit x 32-ch |
| DMA | Yes |
| Ethernet | No |
| RTC | No |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +125°C |
| Family Name | SuperH |
| Length (mm) | 24 |
| MOQ | 1 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 24 x 24 x 1.7 |
| Width (mm) | 24 |
The SH7253 brings the user the ability to set up high-performance systems with strong functionality at less expense than was achievable. On-chip peripheral functions essential to system configuration on this LSI include a floating point unit (FPU), large-capacity ROM and RAM, a direct memory access controller (DMAC), timers, an automotive direct memory access controller (A-DMAC), a Renesas serial peripheral interface (RSPI), an user break controller (UBC), an advanced timer unit III (ATU-III), a serial communications interface (SCI), a controller area network interface (RCAN-TL1), an A/D converter (ADC), an interrupt controller (INTC), and I/O ports.