Skip to main content
Renesas Electronics Corporation
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:LFQFP
Pkg. Code:pkg_1052
Lead Count (#):100
Pkg. Dimensions (mm):14 x 14 x 1.7
Pitch (mm):0.5

Environmental & Export Classifications

RoHS (R5F72434D100FP#U0)EnglishJapanese
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Longevity2029 Jan
CPUSH-2A
Bit Size32
Program Memory (KB)256
Data Flash (KB)0
RAM (KB)12
Lead Count (#)100
Supply Voltage (V)3 - 5.5
Operating Freq (Max) (MHz)100
I/O Ports71
Timer16-bit x 11-ch
ADC12-bit x 8-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-40 to +85
Assembly LocationCHINA, JAPAN
Wafer Fab LocationJAPAN
Carrier TypeTray/Embossed tape
Family NameSuperH
Lead CompliantYes
Length (mm)14
MOQ1
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pkg. Dimensions (mm)14 x 14 x 1.7
Pkg. TypeLFQFP
Price (USD)$31.27622
Tape & ReelNo
Thickness (mm)1.7
Width (mm)14

Description

The SH7243 is a high-end single chip microcomputer incorporating an SH-2A core. The SH7243 incorporates 256KB or 128KB of Flash memory and operates at 100MHz. The SH7243 also incorporates register banks. When an interrupt occurs, CPU internal register information is stored in registers at high speed. This makes it possible to improve real-time control performance greatly. The SH7243 also incorporates various peripheral functions suitable for industrial application AC servos, general-purpose inverters and robots, such as a 3 channel serial interface, a powerful 16-bit timer suitable for inverter control, a 12-bit A/D converter, etc. The SH7243 realizes 5V single power supply and 3.3V single power supply operation despite operating at the high-speed of 100MHz.(Analog power supply is 5V).